Active
RoHS Compliant
Lead-free

1EDI20N12AF

1200 V, 4 A single-channel gate driver with separate output and short circuit clamping
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDI20N12AF
1EDI20N12AF
ea.

Product details

  • Channels
    1
  • Input Vcc
    3.1 V to 17 V
  • Isolation Type
    Galvanic isolation - Functional
  • Output Current (Sink)
    3.5 A
  • Output Current (Source)
    4 A
  • PDout
    400 mW
  • Qualification
    Industrial
  • RDSON_H(max)
    4.3 Ω
  • RDSON_H(typ)
    2.25 Ω
  • RDSON_L (max)
    5 Ω
  • RDSON_L(typ)
    2.25 Ω
  • RthJA
    165 K/W
  • Turn Off Propagation Delay
    120 ns
  • Turn On Propagation Delay
    115 ns
  • VBS UVLO (Off)
    8.5 V
  • VBS UVLO (On)
    9.1 V
  • VCC UVLO (Off)
    2.75 V
  • VCC UVLO (On)
    2.85 V
  • Voltage Class
    1200 V
OPN
1EDI20N12AFXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The 1EDI20N12AF is a 1200V single-channel isolated gate driver with 3.5/4A typical sinking and sourcing peak output current in a DSO-8 narrow package. It belongs to the EiceDRIVER™ 1ED Compact 150mil family (1ED-AF family), offering separate sink and source output, 40ns input filter, and accurate stable timing. It can operate over a wide supply voltage range, either unipolar or bipolar.

Features

  • Compact single channel isolated
  • For 600 V, 650 V, 950 V MOSFETs
  • Galvanically isolated
  • 4 A typ. sink & source output
  • 40 V max. output supply voltage
  • 120 ns propagation delay with 40 ns input filter
  • Wth 40 ns input filter
  • High CMTI >100 kV/μs
  • Separate source and sink outputs
  • Short-circuit clamping
  • Active shutdown
  • DSO-8 150 mil narrow-body package

Benefits

  • Tailored for all 650 V CoolMOS™ C7, P6 and other super junction MOS transistors
  • High switching frequency applications as SMPS, up to 4 MHz
  • Integrated filters reduce the need of external filters
  • Suitable for operation at high ambient temperature and in fast switching applications
  • No need to adapt signal voltage levels between μController and driver
  • Active shutdown to ensure a safe IGBT off-state in case the output chip is not connected to the power
  • Short-circuit clamping to limit the gate voltage during short circuit

Diagrams

Block_1EDIxxN12AF
Block_1EDIxxN12AF
Block_1EDIxxN12AF Block_1EDIxxN12AF Block_1EDIxxN12AF
1EDIxxN12AF 1EDIxxN12AF 1EDIxxN12AF

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }